38.7.9 CVD Receive Index 2 Configuration

Name: CVDRX2
Offset: 0x088
Reset: 0x00000000
Property: -

Bit 3130292827262524 
   RXAN12[5:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 2322212019181716 
   RXAN11[5:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 15141312111098 
   RXAN10[5:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 76543210 
   RXAN9[5:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bits 29:24 – RXAN12[5:0] ANx/CVDR channel to use for RX Index 12

Bits 21:16 – RXAN11[5:0] ANx/CVDR channel to use for RX Index 11

Bits 13:8 – RXAN10[5:0] ANx/CVDR channel to use for RX Index 10

Bits 5:0 – RXAN9[5:0] ANx/CVDR channel to use for RX Index 9