38.7.30 CVD Scan Descriptor 3
Control 2
| Name: | CVDSD3C2 |
| Offset: | 0x134 |
| Reset: | 0x00000000 |
| Property: | - |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| | SD3TXSTRIDE | SD3TXSTRIDE | SD3TXEND[5:0] | |
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| | SD3TXSTRIDE | SD3TXSTRIDE | SD3TXBEG[5:0] | |
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| | SD3RXSTRIDE | SD3RXSTRIDE | SD3RXEND[5:0] | |
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| | SD3RXSTRIDE | SD3RXSTRIDE | SD3RXBEG[5:0] | |
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 29:24 – SD3TXEND[5:0] Scan Descriptor TX
Index End
Determines the last TX index
to include in a scan. The SD3TXSTRIDE+1 value increments the TX index pointer, meets
or exceeds this value; then, the TX loop of the scan is
complete.
Bits 22,23,30,31 – SD3TXSTRIDE Scan Descriptor TX
Index Stride
Determines the
number of TX Indexes included in a single measurement
| Value | Description |
|---|
| 4’b0 |
One TX
Index |
| 4’bF |
16 TX
Indexes |
Bits 21:16 – SD3TXBEG[5:0] Scan Descriptor TX
Index Start
Determines the first TX index
to include in a scan
Bits 13:8 – SD3RXEND[5:0] Scan Descriptor RX
Index End
Determines the last RX index
to include in a scan. The SD3RXSTRIDE+1 value increments the RX index pointer, meets
or exceeds this value; then, the RX loop of the scan is
complete.
Bits 6,7,14,15 – SD3RXSTRIDE Scan Descriptor RX
Index Stride
Determines the number of RX
indexes included in a single measurement
| Value | Description |
|---|
| 4’b0 |
One RX
Index |
| 4’bF |
16 RX
Indexes |
Bits 5:0 – SD3RXBEG[5:0] Scan Descriptor RX
Index Start
Determines the first RX index
to include in a scan