38.7.7 CVD Receive Index 0 Configuration

Name: CVDRX0
Offset: 0x080
Reset: 0x00000000
Property: -

Bit 3130292827262524 
   RXAN4[5:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 2322212019181716 
   RXAN3[5:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 15141312111098 
   RXAN2[5:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 76543210 
   RXAN1[5:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bits 29:24 – RXAN4[5:0] ANx/CVDR channel to use for RX Index 4

Bits 21:16 – RXAN3[5:0] ANx/CVDR channel to use for RX Index 3

Bits 13:8 – RXAN2[5:0] ANx/CVDR channel to use for RX Index 2

Bits 5:0 – RXAN1[5:0] ANx/CVDR channel to use for RX Index 1