37.13.2 ADCCON2 – ADC Control Register 2
| Name: | ADCCON2 |
| Offset: | 0x10 |
| Reset: | 0x00000000 |
| Property: | - |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| BGVRRDY | REFFLT | EOSRDY | CVD_CPL[2:0] | SAMC[9:8] | |||||
| Access | R/HS/HC | R/HS/HC | R/HS/HC | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| SAMC[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| BGVRIEN | REFFLTIEN | EOSIEN | ADCEIS[2:0] | ||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | |||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ADCDIV[6:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | ||
Bit 31 – BGVRRDY Band Gap Voltage/ADC Reference Voltage Status bit
Data processing is valid only after BGVRRDY is set by hardware, so the application code must
check that the BGVRRDY bit is set to ensure data validity. This bit set to
‘0’ when ON (ADCCON1[15]) = 0.
| Value | Description |
|---|---|
| 0 | Either or both band gap voltage and ADC reference voltages (VREF) are not ready |
| 1 | Both band gap voltage and ADC reference voltages (VREF) are ready |
Bit 30 – REFFLT Band Gap/VREF/AVDD BOR Fault Status bit
This bit is cleared when the ON bit (ADCCON1[15]) = 0 and the BGVRRDY bit = 1.
| Value | Description |
|---|---|
| 0 | Band gap and VREF voltage are working properly |
| 1 | Fault in band gap or the VREF voltage while the ON bit (ADCCON1[15]) was set. Most likely a band gap or VREF fault is caused by a BOR of the analog VDD supply. |
Bit 29 – EOSRDY End of Scan Interrupt Status bit
This bit is cleared when ADCCON2[31:24] are read in software.
| Value | Description |
|---|---|
| 0 | Scanning is not complete |
| 1 | All analog inputs configured for scanning through the scan trigger (all analog inputs specified in the ADCCSS1 register) complete their conversions. |
Bits 28:26 – CVD_CPL[2:0] CVD Partly Line Capacitor Setting; Cpline = CVD_CPL[2:0] × 2.5 pF = 0–17.5 pF
Bits 25:16 – SAMC[9:0] Sample Time for the Shared ADC bits
Where TAD7 = Period of the ADC conversion clock for the Shared ADC controlled by the ADCCON2.ADCDIV[6:0] bits
| Value | Description |
|---|---|
| 0x3ff | 1025 TAD7 |
| ... | — |
| 0x001 | 3 TAD7 |
| 0x000 |
2 TAD7 |
Bit 15 – BGVRIEN Band Gap/VREF Voltage Ready Interrupt Enable bit
| Value | Description |
|---|---|
| 0 | No interrupt is generated when the BGVRRDY bit is set |
| 1 | Interrupt is generated when the BGVRDDY bit is set |
Bit 14 – REFFLTIEN Band Gap/VREF Voltage Fault Interrupt Enable bit
| Value | Description |
|---|---|
| 0 | No interrupt is generated when the REFFLT bit is set |
| 1 | Interrupt is generated when the REFFLT bit is set |
Bit 13 – EOSIEN End of Scan Interrupt Enable bit
| Value | Description |
|---|---|
| 0 | No interrupt is generated when the EOSRDY bit is set |
| 1 | Interrupt is generated when the EOSRDY bit is set |
Bits 10:8 – ADCEIS[2:0] Early Interrupt Select bits
These early interrupt select bits are for the Shared ADC Core; applies to all shared channels.
These bits select the number of clocks prior to the arrival of valid data that the associated interrupt is generated.
The hardware will utilize the maximum allowed early interrupt setting if the user programs the ADCEIS bit-field to a non-allowed value.
| Value | Description |
|---|---|
| 111 |
The early ready interrupt is generated 8 ADC core clocks prior to end of conversion. |
| 110 |
The early ready interrupt is generated 7 ADC core clocks prior to end of conversion. |
| 101 |
The early ready interrupt is generated 6 ADC core clocks prior to end of conversion. |
| 100 |
The early ready interrupt is generated 5 ADC core clocks prior to end of conversion. |
| 011 |
The early ready interrupt is generated 4 ADC core clocks prior to end of conversion. |
| 010 |
The early ready interrupt is generated 3 ADC core clocks prior to end of conversion. |
| 001 |
The early ready interrupt is generated 2 ADC core clocks prior to end of conversion. |
| 000 |
The early ready interrupt is generated 1 ADC core clocks prior to end of conversion. |
Bits 6:0 – ADCDIV[6:0] Division Ratio for the Shared SAR ADC Core Clock bits
| Value | Description |
|---|---|
| 1111111 | 254 * TQ = TAD7 |
| ... | — |
| 0000011 | 6 * TQ = TAD7 |
| 0000010 | 4 * TQ = TAD7 |
| 0000001 | 2 * TQ = TAD7 |
| 0000000 | Reserved |