37.13.1 ADCCON1 – ADC Control Register 1
| Name: | ADCCON1 |
| Offset: | 0x00 |
| Reset: | 0x00601000 |
| Property: | - |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| FRACT | SELRES[1:0] | STRGSRC[4:0] | |||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| ON | FRZ | SIDL | CVD_EN | FSYDMA | FSYUPB | SRTGDS | |||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| IRQVS[2:0] | STRGLVL | DMABL[2:0] | |||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | ||
Bit 23 – FRACT Fractional Data Output Format bit
| Value | Description |
|---|---|
| 0 | Integer |
| 1 | Fractional |
Bits 22:21 – SELRES[1:0] Shared ADC Resolution bits
0’. For example, a resolution of 6 bits results in ADCDATAx[5:0] being set to ‘0’ and ADCDATAx[11:6] holding the result.| Value | Description |
|---|---|
| 11 | 12 bits (default) |
| 10 | 10 bits |
| 01 | 8 bits |
| 00 | 6 bits |
Bits 20:16 – STRGSRC[4:0] ScanTrigger Source Select bits
| Value | Description |
|---|---|
| 10001 - 11111 | Reserved |
| 10000 | EVSYS_53 |
| 01111 | EVSYS_52 |
| 01110 | EVSYS_51 |
| 01101 | EVSYS_50 |
| 01100 | EVSYS_49 |
| 01011 | EVSYS_48 |
| 01010 | EVSYS_47 |
| 01001 | EVSYS_46 |
| 01000 | EVSYS_45 |
| 00111 | EVSYS_44 |
| 00110 | EVSYS_43 |
| 00101 | EVSYS_42 |
| 00100 | INT0 External interrupt |
| 00011 | Reserved |
| 00010 | Global level software trigger (GLSWTRG) |
| 00001 | Global software edge trigger (GSWTRG) |
| 00000 | No Trigger |
Bit 15 – ON ADC Core Enable bit
| Value | Description |
|---|---|
| 0 | ADC core is disabled |
| 1 | ADC core is enabled |
Bit 14 – FRZ Freeze in Debug Mode
| Value | Description |
|---|---|
| 0 | Do not freeze in the Debug mode |
| 1 | Freeze in the Debug mode |
Bit 13 – SIDL Stop in Idle Mode bit
| Value | Description |
|---|---|
| 0 | Continue module operation in the Idle mode |
| 1 | Discontinue module operation when device enters the Idle mode |
Bit 11 – CVD_EN CVD Enable (Capacitive Voltage Division Enable) is the bit that enables and starts the CVD operation.
- The software must ensure that prior to enable CVD_EN, the shared ADC core is enabled and ready for conversions; in other words, ADCANCON.ANENx = 1’b1 and ADCANCON.WKRDYx = 1’b1 and ADCCON3.CHN_EN_SHR = 1’b1.
- The software must disable all external triggers for all second class channels by setting the corresponding ADCTRGx.TRGSRCx[4:0] = 5’h00 and, also, the third class scan trigger by setting ADCCONx.STRGSRC[4:0] = 5’h00.
- The software must enable the ADCCSS1.CSSx channel scan select bits of all the channels to be included in the CVD scan.
- The software must set up the Digital Comparator 1 with the necessary comparison values in ADCCMP1 and the required setup in ADCCMPCON1 (enabling the comparator itself as well as its interrupt if desired). The register ADCCMPEN1 is irrelevant for the CVD operation. The Digital Comparator 1 updates its status field ADCCMPCON1.AINID[5:0] with the channel ID just finished for CVD only upon issuing an ADCCMPCON1.DCMPED interrupt signifying a detected touch event. When the CVD accomplishes its purpose (usually after an interrupt request from the Digital Comparator 1 signaling a touch event), the software must clear first the ADCCON3.DIGEN7 bit before clearing CVD_EN. After that, the software may set again ADCCON3.DIGEN7 and start normal A/D conversions on the shared ADC core for all second and third class channels.
Bit 10 – FSYDMA Fast Synchronous DMA System Clock
When set, it means “Fast Synchronous DMA System Clock” to the ADC control clock.
| Value | Description |
|---|---|
| 0 |
When this bit is cleared, it forces the ADC Controller to engage the aforementioned synchronizers, except the situation, where ADCON3.ADCSEL == 2’b11, in which case the aforementioned synchronizers are always bypassed. When ADCON3.ADCSEL == 2’b11, the ADC control clock source is the DMA system clock itself, therefore the ADC control clock is a divided down synchronous version of the DMA system clock, situation which satisfies all the conditions to force FSYDMA high and bypass the ADC control clock domain to DMA system clock domain synchronizers. |
| 1 |
When this bit is set, it forces the ADC Controller to bypass the internal double flip-flop synchronizers of the signals from the ADC control clock domain into the DMA system clock domain. It is essential that the user enables FSYDMA only if the DMA system clock is synchronous (edge-aligned) with the ADC control clock and the DMA system clock is faster than or same frequency with the ADC control clock. |
Bit 9 – FSYUPB Fast Synchronous UPB Clock bit
0’ when ADCCON1.ADCSEL[1:0] != 0.| Value | Description |
|---|---|
| 0 | Fast synchronous UPB clock is disabled |
| 1 | Fast synchronous UPB clock is enabled |
Bit 8 – SRTGDS SCAN Re-trigger Disable
| Value | Description |
|---|---|
| 0 | When this bit is cleared, the scan cycle is re-triggerable, which means that if an edge-sensitive scan trigger arrives in the middle of a current scan cycle, the current conversion completes but the rest of the current scan is aborted, the EOS_RDY status bit is asserted and the scan cycle starts again from the beginning with the first channel included in the scan cycle. |
| 1 | By setting this bit, the user disallows the scan trigger to re-start the current scan cycle and the current scan cycle completes with its last included channel before getting re-started. |
Bits 6:4 – IRQVS[2:0] Interrupt Vector Shift bits
To determine the interrupt vector address, this bit specifies the amount of left-shift done to the ARDYx status bits in the ADCDSTAT1 and ADCDSTAT2 registers prior to adding with the ADCBASE register.
Interrupt Vector Address = Read Value of ADCBASE and Read Value of ADCBASE = Value written to ADCBASE + x << IRQVS[2:0], where ‘x’ is the smallest active input ID from the ADCDSTAT1 or ADCDSTAT2 registers (which has highest priority).
| Value | Description |
|---|---|
| 111 | Shift x left 7 bit positions |
| 110 | Shift x left 6 bit positions |
| 101 | Shift x left 5 bit positions |
| 100 | Shift x left 4 bit positions |
| 011 | Shift x left 3 bit positions |
| 010 | Shift x left 2 bit positions |
| 001 | Shift x left 1 bit position |
| 000 | Shift x left 0 bit positions |
Bit 3 – STRGLVL ScanTrigger High Level/Positive Edge Sensitivity bit
| Value | Description |
|---|---|
| 0 | Scan trigger is positive edge sensitive. When the STRIG mode is selected (TRGSRCx[4:0] in the ADCTRGx register), only a single scan trigger is generated, which completes the scan of all selected analog inputs. |
| 1 | Scan trigger is high level sensitive. When the STRIG mode is selected (TRGSRCx[4:0] in the ADCTRGx register), the scan trigger continues for all selected analog inputs, until the STRIG option is removed. |
Bits 2:0 – DMABL[2:0] DMA Buffer Length Size bits
| Value | Description |
|---|---|
| 111 | Allocates 128 locations in RAM to each analog input |
| 110 | Allocates 64 locations in RAM to each analog input |
| 101 | Allocates 32 locations in RAM to each analog input |
| 100 | Allocates 16 locations in RAM to each analog input |
| 011 | Allocates 8 locations in RAM to each analog input |
| 010 | Allocates 4 locations in RAM to each analog input |
| 001 | Allocates 2 locations in RAM to each analog input |
| 000 | Allocates 1 locations in RAM to each analog input |