37.13.6 ADCIMCON2 – ADC Input Mode Control Register 2
| Name: | ADCIMCON2 |
| Offset: | 0x50 |
| Reset: | 0x00000000 |
| Property: | - |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| DIFF22 | SIGN22 | DIFF21 | SIGN21 | DIFF20 | SIGN20 | ||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| DIFF19 | SIGN19 | DIFF18 | SIGN18 | DIFF17 | SIGN17 | DIFF16 | SIGN16 | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 13 – DIFF22 AN22 Mode bit
| Value | Description |
|---|---|
| 1 | AN22 is using Differential mode |
| 0 | AN22 is using Single-ended mode |
Bit 12 – SIGN22 AN22 Signed Data Mode bit
| Value | Description |
|---|---|
| 1 | AN22 is using Signed Data mode |
| 0 | AN22 is using Unsigned Data mode |
Bit 11 – DIFF21 AN21 Mode bit
| Value | Description |
|---|---|
| 1 | AN21 is using Differential mode |
| 0 | AN21 is using Single-ended mode |
Bit 10 – SIGN21 AN21 Signed Data Mode bit
| Value | Description |
|---|---|
| 1 | AN21 is using Signed Data mode |
| 0 | AN21 is using Unsigned Data mode |
Bit 9 – DIFF20 AN20 Mode bit
| Value | Description |
|---|---|
| 1 | AN20 is using Differential mode |
| 0 | AN20 is using Single-ended mode |
Bit 8 – SIGN20 AN20 Signed Data Mode bit
| Value | Description |
|---|---|
| 1 | AN20 is using Signed Data mode |
| 0 | AN20 is using Unsigned Data mode |
Bit 7 – DIFF19 AN19 Mode bit
| Value | Description |
|---|---|
| 1 | AN19 is using Differential mode |
| 0 | AN19 is using Single-ended mode |
Bit 6 – SIGN19 AN19 Signed Data Mode bit
| Value | Description |
|---|---|
| 1 | AN19 is using Signed Data mode |
| 0 | AN19 is using Unsigned Data mode |
Bit 5 – DIFF18 AN18 Mode bit
| Value | Description |
|---|---|
| 1 | AN18 is using Differential mode |
| 0 | AN18 is using Single-ended mode |
Bit 4 – SIGN18 AN18 Signed Data Mode bit
| Value | Description |
|---|---|
| 1 | AN18 is using Signed Data mode |
| 0 | AN18 is using Unsigned Data mode |
Bit 3 – DIFF17 AN17 Mode bit
| Value | Description |
|---|---|
| 1 | AN17 is using Differential mode |
| 0 | AN17 is using Single-ended mode |
Bit 2 – SIGN17 AN17 Signed Data Mode bit
| Value | Description |
|---|---|
| 1 | AN17 is using Signed Data mode |
| 0 | AN17 is using Unsigned Data mode |
Bit 1 – DIFF16 AN16 Mode bit
| Value | Description |
|---|---|
| 1 | AN16 is using Differential mode |
| 0 | AN16 is using Single-ended mode |
Bit 0 – SIGN16 AN16 Signed Data Mode bit
| Value | Description |
|---|---|
| 1 | AN16 is using Signed Data mode |
| 0 | AN16 is using Unsigned Data mode |