37.13.12 ADCCMPEN2 – ADC Digital Comparator 2 Enable Register
These registers select which analog input conversion result is processed by the digital comparator.
| Name: | ADCCMPEN2 |
| Offset: | 0x100 |
| Reset: | 0x00000000 |
| Property: | - |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| CMPEx22 | CMPEx21 | CMPEx20 | CMPEx19 | CMPEx18 | CMPEx17 | CMPEx16 | |||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| CMPEx15 | CMPEx14 | CMPEx13 | CMPEx12 | CMPEx11 | CMPEx10 | CMPEx9 | CMPEx8 | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CMPEx7 | CMPEx6 | CMPEx5 | CMPEx4 | CMPEx3 | CMPEx2 | CMPEx1 | CMPEx0 | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 0, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 20, 21, 22 – CMPEx ADC Digital Comparator x Enable bits
Note: CMPEx = where x stands for the bit value from 0
to 22
These bits enable conversion results corresponding to the analog input to be processed by the digital comparator. CMPE0 enables AN0, CMPE1 enables AN1 and so on.
Note:
- CMPEx = ANx, where x = 0-22 (Digital Comparator inputs are limited to AN0 through AN22)
- Changing the bits in this register while the Digital Comparator is enabled (ENDCMP = 1) can result in unpredictable behavior.