Bits 29:24 – TXOUT15[5:0] CVDT channel to use
for TX Index 15
Bits 21:16 – TXOUT14[5:0] CVDT channel to use
for TX Index 14
Bits 13:8 – TXOUT13[5:0] CVDT channel to use
for TX Index 13
Bits 5:0 – TXOUT12[5:0] CVDT channel to use
for TX Index 12
DS00005998E
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.