Bits 29:24 – RXAN4[5:0] ANx/CVDR channel to
use for RX Index 4
Bits 21:16 – RXAN3[5:0] ANx/CVDR channel to
use for RX Index 3
Bits 13:8 – RXAN2[5:0] ANx/CVDR channel to
use for RX Index 2
Bits 5:0 – RXAN1[5:0] ANx/CVDR channel to
use for RX Index 1
DS00005998E
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.