Bits 29:24 – RXAN12[5:0] ANx/CVDR channel to
use for RX Index 12
Bits 21:16 – RXAN11[5:0] ANx/CVDR channel to
use for RX Index 11
Bits 13:8 – RXAN10[5:0] ANx/CVDR channel to
use for RX Index 10
Bits 5:0 – RXAN9[5:0] ANx/CVDR channel to
use for RX Index 9
DS00005998E
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.