Bits 29:24 – TXOUT11[5:0] CVDT channel to use
for TX Index 11
Bits 21:16 – TXOUT10[5:0] CVDT channel to use
for TX Index 10
Bits 13:8 – TXOUT9[5:0] CVDT channel to use
for TX Index 9
Bits 5:0 – TXOUT8[5:0] CVDT channel to use
for TX Index 8
DS00005998E
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.