Bits 29:24 – RXAN8[5:0] ANx/CVDR channel to
use for RX Index 8
Bits 21:16 – RXAN7[5:0] ANx/CVDR channel to
use for RX Index 7
Bits 13:8 – RXAN6[5:0] ANx/CVDR channel to
use for RX Index 6
Bits 5:0 – RXAN5[5:0] ANx/CVDR channel to
use for RX Index 5
DS00005998E
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.