Bits 29:24 – TXOUT3[5:0] CVDT channel to use
for TX Index 3
Bits 21:16 – TXOUT2[5:0] CVDT channel to use
for TX Index 2
Bits 13:8 – TXOUT1[5:0] CVDT channel to use
for TX Index 1
Bits 5:0 – TXOUT0[5:0] CVDT channel to use
for TX Index 0
DS00005998E
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.