7.11.52 Change Notice Status for PortD

This register indicates whether a change occurred on the corresponding pin since the last read of the PortD bit.
Name: CNSTATD
Offset: 0x390
Reset: 0x0
Property: -

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 CNSTATDxCNSTATDxCNSTATDxCNSTATDxCNSTATDxCNSTATDxCNSTATDxCNSTATDx 
Access RRRRRRRR 
Reset 00000000 

Bits 0,1,2,3,4,5,6,7 – CNSTATDx (x = 0 to 7; x = 0 for bit0 mapped to PD0, … x = 7 for bit7 mapped to PD7) Change Notice Status for PortD

‘1’ indicates change occurred in an I/O pin.