The ANSELA register
controls the operation of the analog portA pins.
Name:
ANSELA
Offset:
0x00
Reset:
0x4008
Property:
-
Bit
31
30
29
28
27
26
25
24
Access
Reset
Bit
23
22
21
20
19
18
17
16
Access
Reset
Bit
15
14
13
12
11
10
9
8
ANSA14
Access
R/W
Reset
1
Bit
7
6
5
4
3
2
1
0
ANSA3
Access
R/W
Reset
1
Bit 14 – ANSA14 Analog Select for PA14
Configures the PA14 as an
analog input when this bit is set to ‘1’.
Bit 3 – ANSA3 Analog Select for
PA3
Configures the PA3 as an
analog input when this bit is set to ‘1’.
DS00005998E
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.