7.11.66 Change Notice Status for PortE

This register indicates whether a change occurred on the corresponding pin since the last read of the PortE bit.
Name: CNSTATE
Offset: 0x490
Reset: 0x0
Property: -

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
  CNSTATExCNSTATExCNSTATExCNSTATExCNSTATExCNSTATExCNSTATEx 
Access RRRRRRR 
Reset 0000000 

Bits 0,1,2,3,4,5,6 – CNSTATEx (x = 0 to 6; x = 0 for bit0 mapped to PE0, … x = 6 for bit6 mapped to PE6) Change Notice Status for PortE

‘1’ indicates change occurred in an I/O pin.