7.11.38 Change Notice Status for PortC

This register indicates whether a change occurred on the corresponding pin since the last read of the PortC bit.
Name: CNSTATC
Offset: 0x290
Reset: 0x0
Property: -

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
     CNSTATCxCNSTATCxCNSTATCxCNSTATCx 
Access RRRR 
Reset 0000 
Bit 76543210 
 CNSTATCx     CNSTATCxCNSTATCx 
Access RRR 
Reset 000 

Bits 0,1,7,8,9,10,11 – CNSTATCx (x = 0, 1, 7, 8, 9, 10, 11; x = 0 for bit0 mapped to PC0, … x = 11 for bit11 mapped to PC11) Change Notice Status for PortC

‘1’ indicates change occurred in an I/O pin.