The ANSELE register
controls the operation of the analog PortE pins.
Name:
ANSELE
Offset:
0x400
Reset:
0x60
Property:
-
Bit
31
30
29
28
27
26
25
24
Access
Reset
Bit
23
22
21
20
19
18
17
16
Access
Reset
Bit
15
14
13
12
11
10
9
8
Access
Reset
Bit
7
6
5
4
3
2
1
0
ANSEx
ANSEx
Access
R/W
R/W
Reset
1
1
Bits 5,6 – ANSEx (x = 5 to 6; x = 5
for bit5, … x = 6 for bit6) Analog Select for PE
Configures the PE as an analog
input when this bit is set to ‘1’.
DS00005998E
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.