26.8.10 CLCxGLS3
| Name: | CLCxGLS3 |
| Address: | 0xE30,0xE3A,0xE44,0xE4E,0xE58,0xE62,0xE6C,0xE76 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| G4D4T | G4D4N | G4D3T | G4D3N | G4D2T | G4D2N | G4D1T | G4D1N | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | x | x | x | x | x | x | x | x |
Bits 1, 3, 5, 7 – G4DyT
| Reset States: |
|
| Value | Description |
|---|---|
1 |
dyT is gated into g4 |
0 |
dyT is not gated into g4 |
Bits 0, 2, 4, 6 – G4DyN
| Reset States: |
|
| Value | Description |
|---|---|
1 |
dyN is gated into g4 |
0 |
dyN is not gated into g4 |