26.8.1 CLCxCON
| Name: | CLCxCON |
| Address: | 0xE27,0xE31,0xE3B,0xE45,0xE4F,0xE59,0xE63,0xE6D |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| EN | OUT | INTP | INTN | MODE[2:0] | |||||
| Access | R/W | RO | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | ||
Bit 7 – EN
| Value | Description |
|---|---|
1 |
Configurable logic cell is enabled and mixing signals |
0 |
Configurable logic cell is disabled and has logic zero output |
Bit 5 – OUT
Bit 4 – INTP
| Value | Description |
|---|---|
1 |
CLCxIF will be set when a rising edge occurs on CLCxOUT |
0 |
Rising edges on CLCxOUT have no effect on CLCxIF |
Bit 3 – INTN
| Value | Description |
|---|---|
1 |
CLCxIF will be set when a falling edge occurs on CLCxOUT |
0 |
Falling edges on CLCxOUT have no effect on CLCxIF |
Bits 2:0 – MODE[2:0]
| Value | Description |
|---|---|
111 |
Cell is 1-input transparent latch with Set and Reset |
110 |
Cell is J-K flip-flop with Reset |
101 |
Cell is 2-input D flip-flop with Reset |
100 |
Cell is 1-input D flip-flop with Set and Reset |
011 |
Cell is S-R latch |
010 |
Cell is 4-input AND |
001 |
Cell is OR-XOR |
000 |
Cell is AND-OR |