26.8.11 CLCDATA
| Name: | CLCDATA |
| Address: | 0xE77 |
CLC Data Ouput Register
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| MLC8OUT | MLC7OUT | MLC6OUT | MLC5OUT | MLC4OUT | MLC3OUT | MLC2OUT | MLC1OUT | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 0, 1, 2, 3, 4, 5, 6, 7 – MLCxOUT
| Value | Description |
|---|---|
1 |
CLCx_out is 1
|
0 |
CLCx_out is 0 |