10.4.28 Interrupt Enable Register 8

Name: IEC8
Offset: 0xE0

Bit 3130292827262524 
    CLC4NIECLC4PIECLC3NIECLC3PIECLC2NIE 
Access R/WR/WR/WR/WR/W 
Reset 00000 
Bit 2322212019181716 
 CLC2PIECLC1NIECLC1PIE   CMP5IE  
Access R/WR/WR/WR/W 
Reset 0000 
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
          
Access  
Reset  

Bit 28 – CLC4NIE CLC4 Negative Edge Interrupt Enable bit

ValueDescription
1 Interrupt is enabled.
0 Interrupt is not enabled.

Bit 27 – CLC4PIE CLC4 Positive Edge Interrupt Enable bit

ValueDescription
1 Interrupt is enabled.
0 Interrupt is not enabled.

Bit 26 – CLC3NIE CLC3 Negative Edge Interrupt Enable bit

ValueDescription
1 Interrupt is enabled.
0 Interrupt is not enabled.

Bit 25 – CLC3PIE CLC3 Positive Edge Interrupt Enable bit

ValueDescription
1 Interrupt is enabled.
0 Interrupt is not enabled.

Bit 24 – CLC2NIE CLC2 Negative Edge Interrupt Enable bit

ValueDescription
1 Interrupt is enabled.
0 Interrupt is not enabled.

Bit 23 – CLC2PIE CLC2 Positive Edge Interrupt Enable bit

ValueDescription
1 Interrupt is enabled.
0 Interrupt is not enabled.

Bit 22 – CLC1NIE CLC1 Negative Edge Interrupt Enable bit

ValueDescription
1 Interrupt is enabled.
0 Interrupt is not enabled.

Bit 21 – CLC1PIE CLC1 Positive Edge Interrupt Enable bit

ValueDescription
1 Interrupt is enabled.
0 Interrupt is not enabled.

Bit 17 – CMP5IE Comparator 5 Interrupt Enable bit

ValueDescription
1 Interrupt is enabled.
0 Interrupt is not enabled.