10.4.6 Interrupt Control and Status Register(1)

Note:
  1. The bit fields in the INTTREG register correspond to the value of the vector number, interrupt level and IRQ request flag, when an interrupt is presented to the CPU.
Name: INTTREG
Offset: 0x84

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
   VHOLD      
Access R/W 
Reset 0 
Bit 15141312111098 
   ILR[3:0] VECNUM[8] 
Access RRRRR 
Reset 00000 
Bit 76543210 
 VECNUM[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bit 21 – VHOLD Vector Number Capture Enable bit

ValueDescription
1 VECNUM[8:0] bits read the current value of the vector number encoding tree (i.e., highest priority pending interrupt).
0 Vector number latched into VECNUM[8:0] at Interrupt Acknowledge and retained until the next IACK.

Bits 13:10 – ILR[3:0] CPU Interrupt Priority Level bits

Bits 8:0 – VECNUM[8:0] Vector Number of Pending Interrupt bits

Vector number of pending interrupt or last acknowledged interrupt. VECNUM = IRQ + 9.