10.4.17 Interrupt Request Flags Register 8
| Name: | IFS8 |
| Offset: | 0xB0 |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| CLC4NIF | CLC4PIF | CLC3NIF | CLC3PIF | CLC2NIF | |||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| CLC2PIF | CLC1NIF | CLC1PIF | CMP5IF | ||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| Access | |||||||||
| Reset |
Bit 28 – CLC4NIF CLC4 Negative Edge Interrupt Flag bit
| Value | Description |
|---|---|
1 |
Interrupt has occurred. |
0 |
Interrupt has not occurred. |
Bit 27 – CLC4PIF CLC4 Positive Edge Interrupt Flag bit
| Value | Description |
|---|---|
1 |
Interrupt has occurred. |
0 |
Interrupt has not occurred. |
Bit 26 – CLC3NIF CLC3 Negative Edge Interrupt Flag bit
| Value | Description |
|---|---|
1 |
Interrupt has occurred. |
0 |
Interrupt has not occurred. |
Bit 25 – CLC3PIF CLC3 Positive Edge Interrupt Flag bit
| Value | Description |
|---|---|
1 |
Interrupt has occurred. |
0 |
Interrupt has not occurred. |
Bit 24 – CLC2NIF CLC2 Negative Edge Interrupt Flag bit
| Value | Description |
|---|---|
1 |
Interrupt has occurred. |
0 |
Interrupt has not occurred. |
Bit 23 – CLC2PIF CLC2 Positive Edge Interrupt Flag bit
| Value | Description |
|---|---|
1 |
Interrupt has occurred. |
0 |
Interrupt has not occurred. |
Bit 22 – CLC1NIF CLC1 Negative Edge Interrupt Flag bit
| Value | Description |
|---|---|
1 |
Interrupt has occurred. |
0 |
Interrupt has not occurred. |
Bit 21 – CLC1PIF CLC1 Positive Edge Interrupt Flag bit
| Value | Description |
|---|---|
1 |
Interrupt has occurred. |
0 |
Interrupt has not occurred. |
Bit 17 – CMP5IF Comparator 5 Interrupt Flag bit
| Value | Description |
|---|---|
1 |
Interrupt has occurred. |
0 |
Interrupt has not occurred. |