10.4.19 Interrupt Request Flags Register 11

Name: IFS11
Offset: 0xBC

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
   PWRMIFCICERRIFCICOSRIFCICIPDIFRDCERRIFRDCCORIF 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 15141312111098 
      I3C1DEIFI3C1SEIFI3C1GIF 
Access R/WR/WR/W 
Reset 000 
Bit 76543210 
          
Access  
Reset  

Bit 21 – PWRMIF Power Monitor Interrupt Flag bit

ValueDescription
1 Interrupt has occurred.
0 Interrupt has not occurred.

Bit 20 – CICERRIF CIC Error Interrupt Flag bit

ValueDescription
1 Interrupt has occurred.
0 Interrupt has not occurred.

Bit 19 – CICOSRIF CIC Over Sample Interrupt Flag bit

ValueDescription
1 Interrupt has occurred.
0 Interrupt has not occurred.

Bit 18 – CICIPDIF CIC Processing Done Interrupt Flag bit

ValueDescription
1 Interrupt has occurred.
0 Interrupt has not occurred.

Bit 17 – RDCERRIF RDC Error Condition Interrupt Flag bit

ValueDescription
1 Interrupt has occurred.
0 Interrupt has not occurred.

Bit 16 – RDCCORIF RDC CORDIC Operation Done Interrupt Flag bit

ValueDescription
1 Interrupt has occurred.
0 Interrupt has not occurred.

Bit 10 – I3C1DEIF I3C1 DERR Interrupt Flag bit

ValueDescription
1 Interrupt has occurred.
0 Interrupt has not occurred.

Bit 9 – I3C1SEIF I3C1 SERR Interrupt Flag bit

ValueDescription
1 Interrupt has occurred.
0 Interrupt has not occurred.

Bit 8 – I3C1GIF I3C Global Interrupt Flag bit

ValueDescription
1 Interrupt has occurred.
0 Interrupt has not occurred.