10.4.25 Interrupt Enable Register 5

Name: IEC5
Offset: 0xD4

Bit 3130292827262524 
 AD2CH6IEAD2CMP5IEAD2CH5IEAD2CMP4IEAD2CH4IEAD2CMP3IEAD2CH3IEAD2CMP2IE 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 AD2CH2IEAD2CMP1IEAD2CH1IEAD2CMP0IEAD2CH0IE    
Access R/WR/WR/WR/WR/W 
Reset 00000 
Bit 15141312111098 
      AD1CMP6IEAD1CH6IEAD1CMP5IE 
Access R/WR/WR/W 
Reset 000 
Bit 76543210 
 AD1CH5IEAD1CMP4IEAD1CH4IEAD1CMP3IEAD1CH3IEAD1CMP2IEAD1CH2IEAD1CMP1IE 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 31 – AD2CH6IE ADC 2 Channel 6 Interrupt Enable bit

ValueDescription
1 Interrupt is enabled.
0 Interrupt is not enabled.

Bit 30 – AD2CMP5IE ADC Digital Comparator 5 Interrupt Enable bit

ValueDescription
1 Interrupt is enabled.
0 Interrupt is not enabled.

Bit 29 – AD2CH5IE ADC 2 Channel 5 Interrupt Enable bit

ValueDescription
1 Interrupt is enabled.
0 Interrupt is not enabled.

Bit 28 – AD2CMP4IE ADC Digital Comparator 4 Interrupt Enable bit

ValueDescription
1 Interrupt is enabled.
0 Interrupt is not enabled.

Bit 27 – AD2CH4IE ADC 2 Channel 4 Interrupt Enable bit

ValueDescription
1 Interrupt is enabled.
0 Interrupt is not enabled.

Bit 26 – AD2CMP3IE ADC Digital Comparator 3 Interrupt Enable bit

ValueDescription
1 Interrupt is enabled.
0 Interrupt is not enabled.

Bit 25 – AD2CH3IE ADC 2 Channel 3 Interrupt Enable bit

ValueDescription
1 Interrupt is enabled.
0 Interrupt is not enabled.

Bit 24 – AD2CMP2IE ADC Digital Comparator 2 Interrupt Enable bit

ValueDescription
1 Interrupt is enabled.
0 Interrupt is not enabled.

Bit 23 – AD2CH2IE ADC 2 Channel 2 Interrupt Enable bit

ValueDescription
1 Interrupt is enabled.
0 Interrupt is not enabled.

Bit 22 – AD2CMP1IE ADC Digital Comparator 1 Interrupt Enable bit

ValueDescription
1 Interrupt is enabled.
0 Interrupt is not enabled.

Bit 21 – AD2CH1IE ADC 2 Channel 1 Interrupt Enable bit

ValueDescription
1 Interrupt is enabled.
0 Interrupt is not enabled.

Bit 20 – AD2CMP0IE ADC Digital Comparator 0 Interrupt Enable bit

ValueDescription
1 Interrupt is enabled.
0 Interrupt is not enabled.

Bit 19 – AD2CH0IE ADC 2 Channel 0 Interrupt Enable bit

ValueDescription
1 Interrupt is enabled.
0 Interrupt is not enabled.

Bit 10 – AD1CMP6IE ADC Digital Comparator 6 Interrupt Enable bit

ValueDescription
1 Interrupt is enabled.
0 Interrupt is not enabled.

Bit 9 – AD1CH6IE ADC 1 Channel 6 Interrupt Enable bit

ValueDescription
1 Interrupt is enabled.
0 Interrupt is not enabled.

Bit 8 – AD1CMP5IE ADC Digital Comparator 5 Interrupt Enable bit

ValueDescription
1 Interrupt is enabled.
0 Interrupt is not enabled.

Bit 7 – AD1CH5IE ADC 1 Channel 5 Interrupt Enable bit

ValueDescription
1 Interrupt is enabled.
0 Interrupt is not enabled.

Bit 6 – AD1CMP4IE ADC Digital Comparator 4 Interrupt Enable bit

ValueDescription
1 Interrupt is enabled.
0 Interrupt is not enabled.

Bit 5 – AD1CH4IE ADC 1 Channel 4 Interrupt Enable bit

ValueDescription
1 Interrupt is enabled.
0 Interrupt is not enabled.

Bit 4 – AD1CMP3IE ADC Digital Comparator 3 Interrupt Enable bit

ValueDescription
1 Interrupt is enabled.
0 Interrupt is not enabled.

Bit 3 – AD1CH3IE ADC 1 Channel 3 Interrupt Enable bit

ValueDescription
1 Interrupt is enabled.
0 Interrupt is not enabled.

Bit 2 – AD1CMP2IE ADC Digital Comparator 2 Interrupt Enable bit

ValueDescription
1 Interrupt is enabled.
0 Interrupt is not enabled.

Bit 1 – AD1CH2IE ADC 1 Channel 2 Interrupt Enable bit

ValueDescription
1 Interrupt is enabled.
0 Interrupt is not enabled.

Bit 0 – AD1CMP1IE ADC Digital Comparator 1 Interrupt Enable bit

ValueDescription
1 Interrupt is enabled.
0 Interrupt is not enabled.