10.4.29 Interrupt Enable Register 10

Name: IEC10
Offset: 0xE8

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
     IOM8IEIOM7IEIOM6IEIOM5IE 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 15141312111098 
 IOM4IEIOM3IEIOM2IEIOM1IE     
Access R/WR/WR/WR/W 
Reset 0000 
Bit 76543210 
 ITCIE        
Access R/W 
Reset 0 

Bit 19 – IOM8IE IO Monitor 8 Interrupt Enable bit

ValueDescription
1 Interrupt is enabled.
0 Interrupt is not enabled.

Bit 18 – IOM7IE IO Monitor 7 Interrupt Enable bit

ValueDescription
1 Interrupt is enabled.
0 Interrupt is not enabled.

Bit 17 – IOM6IE IO Monitor 6 Interrupt Enable bit

ValueDescription
1 Interrupt is enabled.
0 Interrupt is not enabled.

Bit 16 – IOM5IE IO Monitor 5 Interrupt Enable bit

ValueDescription
1 Interrupt is enabled.
0 Interrupt is not enabled.

Bit 15 – IOM4IE IO Monitor 4 Interrupt Enable bit

ValueDescription
1 Interrupt is enabled.
0 Interrupt is not enabled.

Bit 14 – IOM3IE IO Monitor 3 Interrupt Enable bit

ValueDescription
1 Interrupt is enabled.
0 Interrupt is not enabled.

Bit 13 – IOM2IE IO Monitor 2 Interrupt Enable bit

ValueDescription
1 Interrupt is enabled.
0 Interrupt is not enabled.

Bit 12 – IOM1IE IO Monitor 1 Interrupt Enable bit

ValueDescription
1 Interrupt is enabled.
0 Interrupt is not enabled.

Bit 7 – ITCIE Touch Controller Interrupt Enable bit

ValueDescription
1 Interrupt is enabled.
0 Interrupt is not enabled.