10.4.26 Interrupt Enable Register 6
| Name: | IEC6 |
| Offset: | 0xD8 |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| AD3CH11IE | AD3CMP10IE | AD3CH10IE | AD3CMP9IE | AD3CH9IE | AD3CMP8IE | AD3CH8IE | AD3CMP7IE | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| AD3CH7IE | AD3CMP6IE | AD3CH6IE | AD3CMP5IE | AD3CH5IE | AD3CMP4IE | AD3CH4IE | AD3CMP3IE | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| AD3CH3IE | AD3CMP2IE | AD3CH2IE | AD3CMP1IE | AD3CH1IE | AD3CMP0IE | AD3CH0IE | |||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| AD2CMP7IE | AD2CH7IE | AD2CMP6IE | |||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 0 | 0 | 0 |
Bit 31 – AD3CH11IE ADC 3 Channel 11 Interrupt Enable bit
| Value | Description |
|---|---|
1 |
Interrupt is enabled. |
0 |
Interrupt is not enabled. |
Bit 30 – AD3CMP10IE ADC Digital Comparator 10 Interrupt Enable bit
| Value | Description |
|---|---|
1 |
Interrupt is enabled. |
0 |
Interrupt is not enabled. |
Bit 29 – AD3CH10IE ADC 3 Channel 10 Interrupt Enable bit
| Value | Description |
|---|---|
1 |
Interrupt is enabled. |
0 |
Interrupt is not enabled. |
Bit 28 – AD3CMP9IE ADC Digital Comparator 9 Interrupt Enable bit
| Value | Description |
|---|---|
1 |
Interrupt is enabled. |
0 |
Interrupt is not enabled. |
Bit 27 – AD3CH9IE ADC 3 Channel 9 Interrupt Enable bit
| Value | Description |
|---|---|
1 |
Interrupt is enabled. |
0 |
Interrupt is not enabled. |
Bit 26 – AD3CMP8IE ADC Digital Comparator 8 Interrupt Enable bit
| Value | Description |
|---|---|
1 |
Interrupt is enabled. |
0 |
Interrupt is not enabled. |
Bit 25 – AD3CH8IE ADC 3 Channel 8 Interrupt Enable bit
| Value | Description |
|---|---|
1 |
Interrupt is enabled. |
0 |
Interrupt is not enabled. |
Bit 24 – AD3CMP7IE ADC Digital Comparator 7 Interrupt Enable bit
| Value | Description |
|---|---|
1 |
Interrupt is enabled. |
0 |
Interrupt is not enabled. |
Bit 23 – AD3CH7IE ADC 3 Channel 7 Interrupt Enable bit
| Value | Description |
|---|---|
1 |
Interrupt is enabled. |
0 |
Interrupt is not enabled. |
Bit 22 – AD3CMP6IE ADC Digital Comparator 6 Interrupt Enable bit
| Value | Description |
|---|---|
1 |
Interrupt is enabled. |
0 |
Interrupt is not enabled. |
Bit 21 – AD3CH6IE ADC 3 Channel 6 Interrupt Enable bit
| Value | Description |
|---|---|
1 |
Interrupt is enabled. |
0 |
Interrupt is not enabled. |
Bit 20 – AD3CMP5IE ADC Digital Comparator 5 Interrupt Enable bit
| Value | Description |
|---|---|
1 |
Interrupt is enabled. |
0 |
Interrupt is not enabled. |
Bit 19 – AD3CH5IE ADC 3 Channel 5 Interrupt Enable bit
| Value | Description |
|---|---|
1 |
Interrupt is enabled. |
0 |
Interrupt is not enabled. |
Bit 18 – AD3CMP4IE ADC Digital Comparator 4 Interrupt Enable bit
| Value | Description |
|---|---|
1 |
Interrupt is enabled. |
0 |
Interrupt is not enabled. |
Bit 17 – AD3CH4IE ADC 3 Channel 4 Interrupt Enable bit
| Value | Description |
|---|---|
1 |
Interrupt is enabled. |
0 |
Interrupt is not enabled. |
Bit 16 – AD3CMP3IE ADC Digital Comparator 3 Interrupt Enable bit
| Value | Description |
|---|---|
1 |
Interrupt is enabled. |
0 |
Interrupt is not enabled. |
Bit 15 – AD3CH3IE ADC 3 Channel 3 Interrupt Enable bit
| Value | Description |
|---|---|
1 |
Interrupt is enabled. |
0 |
Interrupt is not enabled. |
Bit 14 – AD3CMP2IE ADC Digital Comparator 2 Interrupt Enable bit
| Value | Description |
|---|---|
1 |
Interrupt is enabled. |
0 |
Interrupt is not enabled. |
Bit 13 – AD3CH2IE ADC 3 Channel 2 Interrupt Enable bit
| Value | Description |
|---|---|
1 |
Interrupt is enabled. |
0 |
Interrupt is not enabled. |
Bit 12 – AD3CMP1IE ADC Digital Comparator 1 Interrupt Enable bit
| Value | Description |
|---|---|
1 |
Interrupt is enabled. |
0 |
Interrupt is not enabled. |
Bit 11 – AD3CH1IE ADC 3 Channel 1 Interrupt Enable bit
| Value | Description |
|---|---|
1 |
Interrupt is enabled. |
0 |
Interrupt is not enabled. |
Bit 10 – AD3CMP0IE ADC Digital Comparator 0 Interrupt Enable bit
| Value | Description |
|---|---|
1 |
Interrupt is enabled. |
0 |
Interrupt is not enabled. |
Bit 9 – AD3CH0IE ADC 3 Channel 0 Interrupt Enable bit
| Value | Description |
|---|---|
1 |
Interrupt is enabled. |
0 |
Interrupt is not enabled. |
Bit 2 – AD2CMP7IE ADC Digital Comparator 7 Interrupt Enable bit
| Value | Description |
|---|---|
1 |
Interrupt is enabled. |
0 |
Interrupt is not enabled. |
Bit 1 – AD2CH7IE ADC 2 Channel 7 Interrupt Enable bit
| Value | Description |
|---|---|
1 |
Interrupt is enabled. |
0 |
Interrupt is not enabled. |
Bit 0 – AD2CMP6IE ADC Digital Comparator 6 Interrupt Enable bit
| Value | Description |
|---|---|
1 |
Interrupt is enabled. |
0 |
Interrupt is not enabled. |