10.4.11 Interrupt Request Flags Register 2
| Name: | IFS2 |
| Offset: | 0x98 |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| I2C2TXIF | I2C2RXIF | I2C2IF | I2C2EIF | I2C1TXIF | |||||
| Access | R | R | R/W | R | R | ||||
| Reset | 0 | 0 | 0 | 0 | 0 |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| I2C1RXIF | I2C1IF | I2C1EIF | CMP4IF | CMP3IF | CMP2IF | CMP1IF | DMA3IF | ||
| Access | R | R | R | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| DMA2IF | DMA1IF | DMA0IF | SPI3EIF | SPI3TXIF | |||||
| Access | R/W | R/W | R/W | R/W | R | ||||
| Reset | 0 | 0 | 0 | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SPI3RXIF | SPI2EIF | SPI2RXIF | SPI2RXIF | SPI1EIF | SPI1TXIF | SPI1RXIF | |||
| Access | R | R/W | R/W | R | R/W | R/W | R | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 28 – I2C2TXIF I2C2 Transmit Interrupt Flag bit
| Value | Description |
|---|---|
| 1 | Interrupt has occurred. |
| 0 | Interrupt event has not occurred. |
Bit 27 – I2C2RXIF I2C2 Receive Interrupt Flag bit
| Value | Description |
|---|---|
| 1 | Interrupt has occurred. |
| 0 | Interrupt event has not occurred. |
Bit 26 – I2C2IF I2C2 Interrupt Flag bit
| Value | Description |
|---|---|
1 |
Interrupt has occurred. |
0 |
Interrupt has not occurred. |
Bit 25 – I2C2EIF I2C2 Error Interrupt Flag bit
| Value | Description |
|---|---|
| 1 | Interrupt has occurred. |
| 0 | Interrupt event has not occurred. |
Bit 24 – I2C1TXIF I2C1 Transmit Interrupt Flag bit
| Value | Description |
|---|---|
| 1 | Interrupt has occurred. |
| 0 | Interrupt event has not occurred. |
Bit 23 – I2C1RXIF I2C1 Receive Interrupt Flag bit
| Value | Description |
|---|---|
| 1 | Interrupt has occurred. |
| 0 | Interrupt event has not occurred. |
Bit 22 – I2C1IF I2C1 Interrupt Flag bit
| Value | Description |
|---|---|
| 1 | Interrupt has occurred. |
| 0 | Interrupt event has not occurred. |
Bit 21 – I2C1EIF I2C1 Error Interrupt Flag bit
| Value | Description |
|---|---|
| 1 | Interrupt has occurred. |
| 0 | Interrupt event has not occurred. |
Bit 20 – CMP4IF Comparator 4 Interrupt Flag bit
| Value | Description |
|---|---|
1 |
Interrupt has occurred. |
0 |
Interrupt has not occurred. |
Bit 19 – CMP3IF Comparator 3 Interrupt Flag bit
| Value | Description |
|---|---|
1 |
Interrupt has occurred. |
0 |
Interrupt has not occurred. |
Bit 18 – CMP2IF Comparator 2 Interrupt Flag bit
| Value | Description |
|---|---|
1 |
Interrupt has occurred. |
0 |
Interrupt has not occurred. |
Bit 17 – CMP1IF Comparator 1 Interrupt Flag bit
| Value | Description |
|---|---|
1 |
Interrupt has occurred. |
0 |
Interrupt has not occurred. |
Bit 16 – DMA3IF Direct Memory Access 3 Interrupt Flag bit
| Value | Description |
|---|---|
1 |
Interrupt has occurred. |
0 |
Interrupt has not occurred. |
Bit 15 – DMA2IF Direct Memory Access 2 Interrupt Flag bit
| Value | Description |
|---|---|
1 |
Interrupt has occurred. |
0 |
Interrupt has not occurred. |
Bit 14 – DMA1IF Direct Memory Access 1 Interrupt Flag bit
| Value | Description |
|---|---|
1 |
Interrupt has occurred. |
0 |
Interrupt has not occurred. |
Bit 13 – DMA0IF Direct Memory Access 0 Interrupt Flag bit
| Value | Description |
|---|---|
1 |
Interrupt has occurred. |
0 |
Interrupt has not occurred. |
Bit 9 – SPI3EIF SPI3 Error Interrupt Flag bit
| Value | Description |
|---|---|
1 |
Interrupt has occurred. |
0 |
Interrupt has not occurred. |
Bit 8 – SPI3TXIF SPI3 Transmit Interrupt Flag bit
| Value | Description |
|---|---|
| 1 | Interrupt has occurred. |
| 0 | Interrupt event has not occurred. |
Bit 7 – SPI3RXIF SPI3 Receive Interrupt Flag bit
| Value | Description |
|---|---|
| 1 | Interrupt has occurred. |
| 0 | Interrupt event has not occurred. |
Bit 6 – SPI2EIF SPI2 Error Interrupt Flag bit
| Value | Description |
|---|---|
1 |
Interrupt has occurred. |
0 |
Interrupt has not occurred. |
Bit 5 – SPI2RXIF SPI2 Receive Interrupt Flag bit
| Value | Description |
|---|---|
1 |
Interrupt has occurred. |
0 |
Interrupt has not occurred. |
Bit 4 – SPI2RXIF SPI2 Receive Interrupt Flag bit
| Value | Description |
|---|---|
| 1 | Interrupt has occurred. |
| 0 | Interrupt event has not occurred. |
Bit 3 – SPI1EIF SPI1 Error Interrupt Flag bit
| Value | Description |
|---|---|
1 |
Interrupt has occurred. |
0 |
Interrupt has not occurred. |
Bit 2 – SPI1TXIF SPI1 Transmit Interrupt Flag bit
| Value | Description |
|---|---|
1 |
Interrupt has occurred. |
0 |
Interrupt has not occurred. |
Bit 1 – SPI1RXIF SPI1 Receive Interrupt Flag bit
| Value | Description |
|---|---|
| 1 | Interrupt has occurred. |
| 0 | Interrupt event has not occurred. |