10.4.51 Interrupt Priority Register 21

Name: IPC21
Offset: 0x144

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
      AD1CMP6IP[2:0] 
Access R/WR/WR/W 
Reset 100 
Bit 76543210 
  AD1CH6IP[2:0] AD1CMP5IP[2:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 100100 

Bits 10:8 – AD1CMP6IP[2:0] ADC 1 Digital Comparator 6 Interrupt Priority bits

ValueDescription
7 Interrupt Priority Level 7 (highest)
6 Interrupt Priority Level 6
5 Interrupt Priority Level 5
4 Interrupt Priority Level 4 (default)
3 Interrupt Priority Level 3
2 Interrupt Priority Level 2
1 Interrupt Priority Level 1
0 Interrupt Priority Level 0 (lowest)

Bits 6:4 – AD1CH6IP[2:0] ADC 1 Channel 6 Interrupt Flag bits

ValueDescription
7 Interrupt Priority Level 7 (highest)
6 Interrupt Priority Level 6
5 Interrupt Priority Level 5
4 Interrupt Priority Level 4 (default)
3 Interrupt Priority Level 3
2 Interrupt Priority Level 2
1 Interrupt Priority Level 1
0 Interrupt Priority Level 0 (lowest)

Bits 2:0 – AD1CMP5IP[2:0] ADC 1 Digital Comparator 5 Interrupt Priority bits

ValueDescription
7 Interrupt Priority Level 7 (highest)
6 Interrupt Priority Level 6
5 Interrupt Priority Level 5
4 Interrupt Priority Level 4 (default)
3 Interrupt Priority Level 3
2 Interrupt Priority Level 2
1 Interrupt Priority Level 1
0 Interrupt Priority Level 0 (lowest)