Virtual Target Transfers
I3C can be configured to present multiple Virtual Targets (up to four) on the I3C Bus and behaves as though it has multiple I3C Targets. The Virtual Target transfers through a single I3C interface over the SCL and SDA lines. If the Virtual Target is selected as a Static Address Target, the Virtual Target responds to ENTDAA, SETDASA and SETAASA CCC commands from the Active Controller until the Dynamic Address is assigned successfully. If the Virtual Target is selected as a Dynamic Address Target, the Virtual Target responds only to the ENTDAA CCC command from the Active Controller until the Dynamic Address is assigned successfully. Once the Dynamic Address is assigned and valid, the Virtual Target stops responding to the ENTDAA, SETDASA, and SETAASA CCC commands until the Dynamic Address is reset through the RSTDAA CCC command. The SETNEWDA CCC from the Active Controller allows the Virtual Target to replace the current Dynamic Address with a new Dynamic Address.