24.4.4.4.4 Device Address Table Data Structure
The device address table is used to store the addresses of the devices that are attached to the I3C bus. It is referred to by the Address Assignment Command and the Transfer Command through the DEV_INDEX field for getting the programmed Target addresses.
The device address table is used to refer to the targeted address to initiate the transfers. Hence, the application must fill this table with the target addresses of the devices to address them. The I3CxDEVADDRTAByLOC1 register must be programmed.