24.4.4.4.1 Command Data Structure

There are four types of data structures that are used to write the command queue register (I3CxCMDQUE):

  • Transfer Command Data Structure
  • Transfer Argument Data Structure
  • Short Data Argument Data Structure
  • Address Assignment Command Data Structure

A screenshot of a computer AI-generated content may be incorrect.