14.26.8 Other Tab
(MPLAB X IDE > Preferences for macOS) and then to see the options listed below.
Edit the lists of accepted file extensions for C/C++ and assembler source files and header files. Also, set the default extension for each type (displayed as bold).
| File Extensions | Default Extensions |
|---|---|
| C/C++ Header File Extensions | H, SUNWCCh, h, hpp, hxx, tcc |
| C++ File Extensions | C, c++, cc, cpp, cxx, mm |
| C File Extensions | c, i, m |
| Fortran File Extensions | Not
applicable. MPLAB X IDE does not support Fortran programming. |
| Assembler File Extensions | AS, ASM, S, as, asm, s |
| Assembler Include File Extensions | INC, inc |