14.26.7 Diagnostics Tab
(MPLAB X IDE > Preferences for macOS) and then to see the options listed below.
Set up the log file and other diagnostic features.
| Item | Description |
|---|---|
| Logging Level | Set the
message logging level: OFF: no logging. SEVERE: log severe (error) messages only. WARNING: log warning messages only. INFO: log informational messages only. CONFIG: log configuration information only. FINE: log some module to module communication. FINER: log more module to module communication. FINEST: log all module to module communication. |
| Clear Existing Logs | Click to delete existing log file contents. |
| Log File | The path and name of log file. |