6.3.5.5 Set Up the Primary Project to work with the Secondary

How to Set Up the Primary Project to work with the Secondary - Video (NO AUDIO)

Set up Project Properties for the Primary project in preparation for image merging with the Secondary project.