14.9.2 Open and Set Up the Event Recorder Window
To open and set up the Event Recorder window:
- Open Event
Recorder from .
Figure 14-10. Open Event Recorder Window
- In the user interface, click
to add
available plots. In this case there are four plots available: RTOS
Tasks, RTOS Memory, RTOS
CPU, and RTOS Events. They are defined in the
freertos_view.scvd project file.Figure 14-11. Select Plots
- Every plot is an individual
sub-window which you can drag and drop, resize, rotate, zoom in and
out, and close.
Figure 14-12. Window Controls
- You can organize the plots according
to your preference. The time axis shows the number of seconds since debug
started.
Figure 14-13. Organize Windows