12.1 Features
- Four Independent PWM Generators, each with Dual Outputs
- Operating Modes:
- Independent Edge mode
- Variable Phase PWM mode
- Center-Aligned mode
- Double Update Center-Aligned mode
- Dual Edge Center-Aligned mode
- Dual PWM mode
- Output Modes:
- Complementary
- Independent
- Push-Pull
- Dead-Time Generator
- Leading-Edge Blanking (LEB)
- Output Override for Fault Handling
- Flexible Period/Duty Cycle Updating Options
- Programmable Control Inputs (PCI)
- Advanced Triggering Options
- Six Combinatorial Logic Outputs
- Six PWM Event Outputs