20.5 Auxiliary Output

The SCCPx modules have an auxiliary (secondary) output that provides other peripherals access to internal module signals. The auxiliary output is intended to connect to other SCCP modules or other digital peripherals to provide these types of functions:

  • Time Base Synchronization
  • Peripheral Trigger and Clock Inputs
  • Signal Gating

The type of output signal is selected using the AUXOUT[1:0] control bits (CCPxCON2H[4:3]). The type of output signal is also dependent on the module operating mode.

Table 20-4. Auxiliary Output
AUXOUT[1:0]CCSELMOD[3:0]CommentsSignal Description
00xxxxxAuxiliary output disabledNo Output
0100000Time Base modesTime Base Period Reset or Rollover
10Special Event Trigger Output
11No Output
0100001

through

1111

Output Compare modesTime Base Period Reset or Rollover
10Output Compare Event Signal
11Output Compare Signal
011xxxxInput Capture modesTime Base Period Reset or Rollover
10Reflects the Value of the ICDIS bit
11Input Capture Event Signal