24.1.7 DMT Hold Register

Note:
  1. The DMTHOLDREG register is initialized to ‘0’ on Reset, and is only loaded when the DMTCNTL and DMTCNTH registers are read.
Name: DMTHOLDREG(1)
Offset: 0x070

Bit 15141312111098 
 UPRCNT[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 UPRCNT[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 15:0 – UPRCNT[15:0] DMTCNTH Register Value When DMTCNTL and DMTCNTH Were Last Read bits