23.1.1 CRC Control Register Low

Legend: HSC = Hardware Settable/Clearable bit; HC = Hardware Clearable bit

Name: CRCCONL
Offset: 0x0B0

Bit 15141312111098 
 CRCEN CSIDLVWORD[4:0] 
Access R/WR/WHSC/RHSC/RHSC/RHSC/RHSC/R 
Reset 0000000 
Bit 76543210 
 CRCFULCRCMPTCRCISELCRCGOLENDIANMOD   
Access HSC/RHSC/RR/WHC/R/WR/WR/W 
Reset 010000 

Bit 15 – CRCEN CRC Enable bit

ValueDescription
1

Enables module.

0

Disables module.

Bit 13 – CSIDL CRC Stop in Idle Mode bit

ValueDescription
1

Discontinues module operation when device enters Idle mode.

0

Continues module operation in Idle mode.

Bits 12:8 – VWORD[4:0] Pointer Value bits

Indicates the number of valid words in the FIFO. Has a maximum value of 8 when PLEN[4:0] ≥ 7 or 16 when PLEN[4:0] ≤ 7.

Bit 7 – CRCFUL CRC FIFO Full bit

ValueDescription
1

FIFO is full.

0

FIFO is not full.

Bit 6 – CRCMPT CRC FIFO Empty bit

ValueDescription
1

FIFO is empty.

0

FIFO is not empty.

Bit 5 – CRCISEL CRC Interrupt Selection bit

ValueDescription
1

Interrupt on FIFO is empty; the final word of data is still shifting through the CRC.

0

Interrupt on shift is complete and results are ready.

Bit 4 – CRCGO CRC Start bit

ValueDescription
1

Starts CRC serial shifter.

0

CRC serial shifter is turned off.

Bit 3 – LENDIAN Data Shift Direction Select bit

ValueDescription
1

Data word is shifted into the FIFO, starting with the LSb (little-endian).

0

Data word is shifted into the FIFO, starting with the MSb (big-endian).

Bit 2 – MOD CRC Calculation Mode bit

ValueDescription
1

Alternate mode

0

Legacy mode bit