13.2.1 Differential-Mode

ANNx negative external inputs are used for differential-mode as shown in Figure 13-2. To enable differential-mode, the DIFF bit (in the ADMODxL or ADMODxH register) is set for the corresponding channel.