10.4.6.3 Accessing CCP Protected Registers in the CPU

Some of the CPU Special Function Registers (SFRs) are CCP-protected. If accessed outside a CCP sequence, the access is discarded and reported by setting the Bus Error (BUSERR) flag in the Interrupt Flags (INTFLAGS) register.