22.3.13 Reset Requests
The ERRCTRL can request two types of reset:
| Type | Flag in RSTCTRL | Trigger |
|---|---|---|
| Machine Check Reset |
Machine Check Reset Flag (MCRF) in the Reset Flag Register (RSTCTRL.RSTFR). Error controller Internal Error (EC) in the Machine Check Flags A (RSTCTRL.MCFLAGSA) register. |
TIMEOUT in CONFIG state Internal consistency error |
| Error Controller Reset | Error Controller Reset flag (ECRF) in RSTCTRL.RSTFR | ERRCTRL in FAULT state |