22.3.5 CPU Dual Core Lockstep Comparator Error
A mismatch from the Dual Core Lockstep Comparators is not handled by or routed to the ERRCTRL. The Reset Controller handles this error directly and will cause an immediate reset because the CPU is deemed unstable and cannot be expected to perform any operation reliably. Refer to the RSTCTRL - Reset Controller section for additional details.