22.3.19 Interrupts
| Vector Name | Source Name | Condition | Dependency |
|---|---|---|---|
| NMI | NMINONCRITICAL | The Error Controller has received a Noncritical error | The ALARM State Interrupt Type (INTTYPE) bit in the Control A (ERRCTRL.CTRLA)
register is ‘1’ (NMI) |
| ERRCTRL_INT | NONCRITICAL | The INTTYPE bit in ERRCTRL.CTRLA is ‘0’ (INT) |