22.3.14 Effect of Reset on Registers
Errors of severity CRITICAL will reset the system. To enable the identification of the reset cause, the Reset Cause (ERRCTRL.CAUSE) register within the ERRCTRL is exclusively reset by a Power-On Reset (POR) but remains unaffected by any other type of reset.