22.3.20 Events
Two error channels are connected to the event system as event inputs, allowing events to trigger ERRCTRL handling using the ordinary ERRCTRL configuration mechanisms.
The event system channel multiplexer is disconnected at reset, so any events will not propagate into the ERRCTRL before the event system has been configured and the input to the ERRCTRLis enabled.