22.3.17 Errors During System Initialization
Any errors detected during the boot process, such as ECC or bus error, will be handled by the system start-up mechanism and cause the system to never exit from the boot sequence. The I/O pins will be floated.