16.6.11 ECC Parity

Name: PARITY
Offset: 0x10
Reset: 0x00
Property: -

Bit 76543210 
 PARITY[7:0] 
Access RRRRRRRR 
Reset 00000000 

Bits 7:0 – PARITY[7:0] Flash Error Parity

This bit field contains the erroneous ECC parity bits read from the memory. In the event of an ECC error, its contents are frozen and will remain like this as long as any of the ECC flags in INTFLAGSB are set. Therefore, in the case of multiple sequential ECC errors, the register will contain the data for the first error.

This register is only updated by ECC errors from NVM (Fetch, Flash data or EEPROM data). This register is reset by Power-on Reset (POR) only.